IESNA:LM-63-2002
[TEST]P949721
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-850-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16628
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1821.6 1989.6 2172.3 2366.4 2534.4 2675.1 2781.8 2844.2 2854.5 2823.8
2792 2789.8 2809.1 2851.1 2949.8 3196.1 3807.8 4726 5544.3 6173.1
6656.6 7112.9 7524.9 7911.9 8171.8 7797.3 6311.6 4415 3053.1 2053.2
866 274.7 130.5 56.7 18.2 0 0
1821.6 1993 2186 2373.2 2542.3 2683.1 2796.6 2859 2868.1 2840.8
2805.7 2804.5 2819.3 2862.4 2963.4 3156.4 3683 4578.5 5491 6142.5
6645.3 7151.5 7538.5 7917.6 8197.9 7956.2 6580.6 4698.8 3199.5 2129.2
921.6 298.5 152.1 67 23.8 0 0
1821.6 1990.7 2178 2358.5 2519.6 2653.6 2756.9 2821.5 2828.4 2804.5
2778.4 2773.9 2789.8 2832.9 2929.4 3109.8 3537.7 4344.7 5252.7 5958.6
6480.7 7030 7551 8028.8 8432.9 8548.6 7622.5 5931.4 4001.9 2599.1
1203.1 474.4 266.7 147.5 68.1 22.7 0
1821.6 1977.1 2150.8 2323.3 2468.6 2592.3 2691 2742.1 2759.1 2748.9
2729.6 2727.3 2741 2761.4 2818.1 2932.8 3128 3577.4 4344.7 5225.4
6008.6 6736.1 7478.3 8177.5 8846 9368.1 9721 9749.4 9138.8 7250.2
4074.6 1458.4 585.6 313.3 144.1 32.9 0
1821.6 1954.4 2107.6 2265.4 2402.7 2519.6 2612.7 2675.1 2703.5 2710.3
2709.2 2716 2735.3 2753.4 2789.8 2872.6 3017.9 3236.9 3646.7 4339
5243.6 6209.4 7181 8192.2 9026.4 9814.1 10587 11450.7 12123.8 11628.9
9200.1 5067.7 1994.1 892.1 376.8 38.6 0
1821.6 1941.9 2077 2213.2 2338 2452.7 2545.7 2618.4 2658.1 2686.5
2706.9 2739.8 2789.8 2829.5 2866.9 2926 3051.9 3254 3562.7 3940.6
4497.9 5227.7 6058.5 6950.6 7871 8891.4 10030.9 11369 13212.2 14307.5
13089.7 9839.1 5351.4 1909 474.4 27.2 0
1821.6 1935.1 2067.9 2205.3 2326.7 2441.3 2540.1 2611.6 2654.7 2681.9
2710.3 2743.2 2790.9 2832.9 2877.2 2943 3065.6 3264.2 3575.2 3975.8
4510.4 5225.4 6036.9 6910.9 7849.5 8881.2 10045.7 11454.2 13210 14241.6
12911.5 9650.7 5325.3 1947.6 468.7 30.6 0
1821.6 1912.4 2021.4 2140.6 2255.2 2366.4 2466.3 2550.3 2610.4 2657
2705.8 2764.8 2829.5 2884 2937.3 3013.4 3135.9 3325.5 3606.9 3990.6
4478.6 5075.6 5791.8 6616.9 7549.8 8599.7 9746 10984.3 12505.1 13667.4
12078.4 7543 3421.9 1164.5 276.9 23.8 0
1821.6 1897.7 1979.4 2073.6 2175.7 2279 2381.2 2470.8 2552.6 2624.1
2699 2770.5 2838.6 2898.7 2966.8 3065.6 3207.4 3426.5 3755.6 4205.1
4799.8 5509.2 6332 7230.9 8145.7 9108.2 10096.7 11146.6 12190.8 12542.6
11144.3 7469.3 3213.1 963.6 388.2 107.8 0
1821.6 1871.6 1930.6 1998.7 2083.8 2176.9 2267.7 2361.9 2448.1 2535.5
2624.1 2704.6 2772.7 2845.4 2922.6 3014.5 3157.5 3386.8 3740.9 4257.3
4929.2 5704.4 6534 7375.1 8212.7 9053.7 9919.7 10749.3 11127.3 10406.6
8194.5 4110.9 1110 421.1 229.3 63.6 0
1821.6 1844.3 1873.8 1921.5 1985.1 2054.3 2137.2 2217.7 2305.1 2386.8
2482.2 2574.1 2664.9 2760.3 2859 2977 3139.3 3391.3 3770.4 4336.7
5080.1 5962 6813.2 7546.4 8180.9 8781.3 9269.3 9385.1 8794.9 7185.5
4483.1 1638.9 329.1 101 35.2 12.5 0
1821.6 1830.7 1843.2 1879.5 1931.7 1989.6 2058.8 2130.3 2207.5 2290.4
2378.9 2469.7 2569.6 2671.7 2785.2 2921.4 3099.6 3361.8 3729.5 4233.5
4908.8 5691.9 6410.3 6857.5 7062.9 7100.4 6948.3 6467.1 5585.2 4282.3
2520.8 858 195.2 55.6 15.9 6.8 0
1821.6 1812.6 1813.7 1833 1868.2 1911.3 1963.5 2019.1 2074.7 2126.9
2184.8 2238.2 2300.6 2360.7 2426.6 2506 2622.9 2806.8 3097.3 3520.7
4064.3 4615.9 4996.2 5049.5 4745.3 4180.1 3372 2367.6 1349.5 617.4
264.4 99.9 37.5 14.8 6.8 1.1 0
1821.6 1780.8 1756.9 1743.3 1732 1711.5 1676.4 1620.7 1547 1459.6
1359.7 1254.1 1148.6 1054.4 981.8 928.4 889.8 875.1 951.1 1127
1322.2 1482.3 1473.2 1214.4 851.2 567.5 392.7 273.5 182.7 113.5
71.5 45.4 22.7 9.1 2.3 0 0
1821.6 1751.3 1696.8 1628.7 1531.1 1409.6 1266.6 1106.6 936.4 769.5
648.1 584.5 570.9 576.6 595.9 612.9 626.5 627.6 612.9 582.2
548.2 514.1 477.8 438.1 385.9 321.2 250.8 180.5 135.1 98.7
63.6 37.5 14.8 5.7 2.3 0 0
1821.6 1725.2 1627.6 1497 1317.7 1121.4 915.9 734.3 629.9 594.7
576.6 560.7 548.2 535.7 528.9 524.4 518.7 506.2 479 439.2
399.5 359.8 321.2 276.9 232.7 194.1 165.7 140.7 111.2 76
38.6 19.3 9.1 3.4 0 0 0
1821.6 1699.1 1561.7 1352.9 1121.4 886.4 701.4 631 610.6 593.6
576.6 559.5 542.5 525.5 500.5 472.1 439.2 400.6 358.7 317.8
279.2 245.2 217.9 196.4 175.9 156.6 136.2 107.8 73.8 49.9
32.9 18.2 7.9 3.4 0 0 0
1821.6 1683.2 1495.9 1251.9 977.2 745.7 651.5 632.2 614 594.7
578.8 559.5 539.1 514.1 482.4 442.6 399.5 355.2 308.7 263.3
225.9 202 185 169.1 152.1 135.1 115.8 91.9 72.6 57.9
42 27.2 9.1 1.1 0 0 0
1821.6 1660.5 1432.3 1142.9 859.2 691.2 653.7 635.6 617.4 598.1
581.1 562.9 541.4 511.9 472.1 430.2 379.1 328 272.4 232.7
206.6 190.7 178.2 164.6 149.8 131.7 109 89.7 74.9 59
43.1 27.2 7.9 0 0 0 0
1821.6 1658.2 1411.9 1100.9 813.8 684.4 660.6 641.3 622 603.8
585.6 565.2 543.7 511.9 473.3 422.2 364.3 306.4 258.8 222.5
199.8 185 171.4 156.6 139.6 118 94.2 78.3 63.6 48.8
32.9 18.2 4.5 0 0 0 0
1821.6 1658.2 1397.2 1078.2 794.5 684.4 665.1 645.8 624.2 603.8
585.6 566.4 544.8 516.4 480.1 430.2 368.9 307.6 255.4 216.8
194.1 180.5 166.8 151 131.7 104.4 80.6 67 54.5 40.9
26.1 10.2 1.1 0 0 0 0
1821.6 1663.9 1404 1081.6 794.5 684.4 665.1 645.8 625.4 606.1
586.8 567.5 547.1 519.8 483.5 427.9 366.6 303 250.8 213.4
192.9 179.3 164.6 149.8 129.4 97.6 76 63.6 49.9 36.3
22.7 7.9 0 0 0 0 0
